Skip to main content

Overview

Description

The Tsi340-RDK1 is the evaluation board for the Tsi340 PCI to PCI Bridge, which provides bridging between two PCI buses operating up to 66 MHz in 32-bit mode. 

Features

  • The Tsi340-RDK1 evaluation board has the necessary functionality to evaluate all the features of the Tsi340.
  • The primary PCI side of the Tsi340 is wired to a PCI finger connector.
  • The secondary PCI side is wired to four, 32-bit, 3.3 V PCI connectors.
  • Many features can by exercised with shunt jumpers and switches.

Applications

Documentation

Type Title Date
Manual - Hardware PDF 193 KB
Schematic PDF 130 KB
2 items

Product Options

Applied Filters: