Overview
Description
Support is limited to customers who have already adopted these products.
The TW2819 is a high performance and cost effective multi-channel H. 264 CODEC solution designed for the security surveillance market. It is capable of receiving and encoding maximum 16 channels standard definition (SD) or 960H (WD1) video. It can also support up to 8-channel high definition (HD) 720p or 4-channel 1080p encode. It supports D1/960H/720p/1080p decode also up to 4 channels. Each video channel can be independently controlled in terms of encode/decode mode, frame rate, bit rate.
Features
- Real time full-duplex video CODEC compliant to H.264 main profile standard
- Four BT.656 byte-interleaved video input port up to 144MHz
- Four BT.656/1120 video output port up to 74.25MHz
- Four dedicated BT.1120 video input ports at 148.5MHz
- Four BT.1120 bidirectional video input/output port at 148.5MHz
- Supports up to 16-channel real time SD encode
- Supports up to 16-channel 960H encode
- Supports up to 8-channel HD 720p encode
- Supports up to 4-channel HD 1080p encode
- Supports CIF JPEG or H.264 network stream encode
- Supports simple OSD function on the H-264 encoding path
- Real time 16-channel encode and 1-channel decode compliant to ADPCM standard.
- Four digital audio input I/F compliant to I2S standard
- One digital audio output I/F compliant to I2S standard
- Audio sample rate from 8kHz to 48kHz Peripheral I/F
- Two external 16-bit DDR2 SDRAM at 432MHz
- 32-bit PCI target for host communications at 33/66MHz
- 1.2V for core
- 3.3V for I/O pad
- 1.8V for DDR2 DRAM I/O
- 4.7W typical case power consumption
- TEPBGA-676, 35mmx35mm, 1.0mm lead pitch
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 6.30 MB | |
End Of Life Notice | PDF 210 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/kachow/src/components/common/images/ecad-models.jpg)