Skip to main content

Overview

Description

TW2826 is a record multiplexer that converts multiple D1 video inputs into quad CIF format for multi-channel DVR applications. The maximum number of D1 video that can be accepted is 16. The output can be selected from any D1 video or quad CIF video. This product accepts multiple channels BT. 656 compliant video data in byte interleaving format, processes them and outputs them in either its original size or in quad CIF size based on user control. The output will be in BT. 656 byte interleaving format in the case of multi-channel output.

Features

  • Four BT.656 Compliant Input
  • Maximum Input Rate of 108 MHz with Byte-Interleaved Format Support
  • Four BT.656 Compliant Output Ports
  • Up to 108 MHz Byte-Interleave Output Support
  • Channel ID Support
  • User Selectable D1 or Quad CIF Output
  • Single SDRAM 16 Bits @166MHz
  • Optional GPIO
  • Miscellaneous
  • 1.8/3.3V Operation Voltage
  • Supports 2-wire Serial Bus Interface
  • 144 Ld LQFP Package

Comparison

Applications

  • Video Surveillance DVR

Documentation

Type Title Date
Datasheet PDF 1.90 MB
End Of Life Notice PDF 603 KB
Price Increase Notice PDF 208 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: