Skip to main content

Overview

Description

The UPB1502GR is a 1.7 Ghz/ 2.0 Ghz Low-Power Two-Modulus Prescaler Divided-By-64/65, 128/129.

Features

  • High toggle frequency – 2.0 GHz: µPB1502GR(1), 1.7 GHz: µPB1502GR
  • Low power consumption – 6.7 mA TYP. at 3 V
  • Operating supply voltage – 2.7 V to 3.3 V
  • High input sensitivity – 130 to 220 mVP-P: µPB1502GR(1), 100 to 320 mVP-P: µPB1502GR (@50 Ω)
  • Equipped with power-save function: 5 µA (standard) on power-save mode
  • Packaged in 8 pins plastic SOP suitable for surface mounting

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 269 KB
1 item

Product Options

Applied Filters:

Loading