Overview
Description
The µPC1093 are adjustable precision shunt regulators with guaranteed thermal stability. The output voltage can be set to any value between reference voltage (2. 495 V) and 36 V by two external resistors. These ICs can apply to error amplifier of switching regulators.
Features
- High Accuracy: VREF = 2.495 V ± 2 %
- Low Temperature Coefficient: ∆VREF/∆T ≤ 100 ppm/°C
- Adjustable Output Voltage by two External Resistors: VREF ≤ VO ≤ 36 V
- Low Dynamic Impedance: | ZKA | = 0.1 ΩTYP.
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.