Overview
Description
The VLX2000 is DisplayPort1.1a and HDMI1.3 compliant DP to HDMI converter. It has one DP Rx port and one HDMI output port. After initialization, the VLX2000 will retrieve the EDID information from the monitor connected on its Tx port and present it on Rx port and trigger HPD. In addition, the VLX2000 is protected with the highest security built-in circuitry fully compliant with HDCP v1.3.
Features
- Standards compliant with DisplayPort v1.1a, VESA DDM, HDCP V1.3, and EDID v1.4
- Main line rates of 2.7Gbops and 1.62 Gbps from the source
- 1/2/4 lanes of main link from Rx side
- 1 DisplayPort input port
- 1 HDMI output port
- Built-in HDCP key
- Support output resolution for one monitor up to 1920x1200@60Hz
- 144pin BGA package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: