Skip to main content

Overview

Description

The ZL6105-1CH-DEMO1Z demonstration board is used to evaluate the performance and features of the ZL6105 digital DC/DC controller in either stand-alone mode or via the SMBus interface using Renesas' PowerNavigator GUI software.

The ZL6105 is an innovative power conversion and management IC that combines integrated MOSFET drivers with key power and fault management functions in a small package, resulting in a flexible and integrated solution.

Features

  • Input voltage range (VIN): 5.5V to 14V
  • Output voltage range (VOUT): 0.6V to 3.6V
  • IMAX: 40A
  • fSW: 300kHz to 1333kHz
  • Peak efficiency: >90% at 50% load
  • Output ripple: <1% at 50% load
  • Optimized for small circuit footprint
  • Onboard enable switch
  • Power-good indicator
  • SMBus control interface
  • Interconnectivity with other Renesas demo boards

Applications

  • Servers/Storage equipment
  • Telecom/Datacom equipment
  • Power supply modules

Documentation

Type Title Date
Manual - Hardware PDF 1.22 MB
Datasheet PDF 1.51 MB
Guide PDF 4.68 MB
Guide PDF 714 KB
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 120.25 MB
Software & Tools - Software Log in to Download ZIP 96.49 MB
PCB Design Files ZIP 1.18 MB
3 items