Skip to main content

Overview

Description

The ZLED7001 Evaluation Kit demonstrates the functionality of IDT's ZLED7001 LED Driver IC via the multi-featured, configurable ZLED7001-E1 Evaluation Board and the ZLED-PCB1 test board with one 3W white HP-LED mounted. The Evaluation Board enables up to 24VAC / 40VDC operation. Additional ZLED-PCB1 test boards can be ordered separately.

Features

  • ZLED7001-E1 Evaluation Board
  • ZLED-PCB1

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1009 KB
1 item

Product Options

Applied Filters: