Overview
Description
The USB to SMBus™ interface board allows communication between a Digital-DC™ evaluation board and a PC. This interface board has been designed to bridge PMBus™ commands from a PC application program to the SMBus. The PMBus command set is used to configure a Digital-DC device as well as monitor the power supply. PMBus commands are accessed using interface software from a PC running Microsoft Windows.
Features
- SMBus control via USB
- SMBus 2.0 and I2C 2.1 compatible
- PMBus compliant
- Self powered from USB
- Pre-installed firmware
- Provides SMBus reference rail
- Interface to Digital-DC EVBs
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 704 KB | |
Guide | PDF 4.68 MB | |
Datasheet | PDF 1.66 MB | |
Datasheet | PDF 1.71 MB | |
Datasheet | PDF 1.65 MB | |
Guide | PDF 714 KB | |
Datasheet | PDF 1.87 MB | |
Datasheet | PDF 1.45 MB | |
Datasheet | PDF 2.40 MB | |
9 items
|
Design & Development
Product Options
Applied Filters: