Skip to main content

Overview

Description

The ZSPM2000-KIT01 supports evaluation of DC/DC point-of-load (POL) applications. The kit demonstrates using ZSPM2000 digital PWM controller with integrated MOSFET driver and external MOSFETs to form a "smart" buck converter (a.k.a. a step-down DC-to-DC converter). The ZSPM2000-KIT01 Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM2000. The GUI requires the MATLAB® runtime environment. The GUI software and runtime environment are available for download.

The kit includes the PMBus™ Communication Interface (CI), which provides the interface between the ZSPM2000-EVB01 Evaluation Board and the user's computer.

Features

  • ZSPM2000-EVB01 Evaluation Board with one ZSPM2000 sample mounted
  • PMBus™ Communication Interface (CI)
  • USB Cable

Applications

Documentation

Type Title Date
Manual - Development Tools Log in to Download PDF 1.55 MB
Manual - Development Tools Log in to Download PDF 1.33 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 167.36 MB
Software & Tools - Other Log in to Download ZIP 17.03 MB
2 items

Related Boards & Kits

Product Options

Applied Filters: