Overview
Description
The ZSPM4022-09-KIT Evaluation Kit is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4022-09 synchronous DC/DC buck regulator IC, which operates with an input voltage of 4.5V to 19V and a regulated output current of 9A. The board contains various jumpers and test points to facilitate evaluation of all basic functions of the IC.
Features
- ZSPM4022-09 Evaluation Board with one ZSPM4022AA1W09 sample mounted
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 714 KB | |
Manual - Development Tools | PDF 961 KB | |
2 items
|
Product Options
Applied Filters: