Skip to main content

Overview

Description

The ZSPM4023-06-KIT Evaluation Kit is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4023-06 synchronous DC/DC buck regulator IC, which operates with an input voltage of 4.5V to 28V and a regulated output current of 6A. The board contains various jumpers and test points to facilitate evaluation of all basic functions of the IC.

Features

  • ZSPM4023-06 Evaluation Board with one ZSPM4023AA1W06 sample mounted

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 714 KB
Manual - Development Tools PDF 961 KB
2 items

Product Options

Applied Filters: