Skip to main content

Overview

Description

The ZSPM4523 is a DC/DC synchronous switching super capacitor charger with fully integrated power switches, internal compensation, and full fault protection. It uses a temperature-independent photovoltaic maximum power point tracking (MPPT) calculator to optimize power output from the source during Full-Charge Mode. Its 1MHz switching frequency allows using small filter components, which results in smaller board space and reduced bill-of-material costs. In Full-Charge Mode, the duty cycle is controlled by the MPPT function. Once the termination voltage is reached, the regulator operates in Constant Voltage Mode. When the regulator is disabled (the EN pin is low), the device draws 10µA (typical) quiescent current from VOUT. The ZSPM4523 integrates a wide range of protection circuitry, including input supply under-voltage lockout, output over-voltage protection, current limiting, and thermal shutdown. The ZSPM4523 includes supervisory reporting via the NFLT (Inverted Fault) open-drain output to interface other components in the system. Device programming is achieved by the I²C interface through the SCL and SDA pins.

Features

  • Temperature-independent MPPT regulation
  • VOUT reverse-current blocking
  • Programmable temperature-compensated termination voltage: 2.48 to 2.74 V ± 1%
  • User programmable maximum charge current: 50mA to 1500mA
  • Input supply under-voltage lockout
  • Full protection for VOUT over-voltage
  • I2C program interface with EEPROM registers
  • Charge status indication

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 405 KB
Guide 7Z 1.21 MB
Application Note Log in to Download PDF 239 KB
Manual - Development Tools Log in to Download PDF 881 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 935 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: