Skip to main content

Overview

Description

The ZSPM8001-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1005 digital PWM controller IC and the ZSPM9060 DrMOS power output stage to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8001-KIT Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM1005. The GUI requires the MATLAB® runtime environment. The GUI software and runtime environment are available for download.

The kit includes the PMBus™ Communication Interface, which provides the interface between the ZSPM8001 Evaluation Kit and the user's computer.

Features

  • ZSPM8001 Evaluation Board with one ZSPM1005 sample and one ZSPM9060 sample mounted
  • PMBus™ Communication Interface
  • USB Cable

Applications

Documentation

Type Title Date
Manual - Development Tools Log in to Download PDF 1.98 MB
Manual - Development Tools Log in to Download PDF 459 KB
Manual - Development Tools Log in to Download PDF 1.29 MB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 167.31 MB
Software & Tools - Other Log in to Download ZIP 16.97 MB
2 items

Related Boards & Kits

Product Options

Applied Filters: