Skip to main content

Overview

Description

The ZSPM8060-KIT single-phase open-loop evaluation board is a design platform providing the minimum circuitry needed to characterize critical performance of the ZSPM9060 DrMOS driver plus MOSFET multi-chip module. The board has been designed as an open-loop control with only common passive components in a synchronous buck converter without a PWM controller.

The evaluation board is a high density, high-efficiency design, with a 1 MHz operating frequency and peak efficiency of over 93% with a 1.0V Vout condition. This board also demonstrates the ease of layout for printed circuit board artwork. Since the ZSPM9060 pin map is industry standard, it is easy to compare its performance to other DrMOS devices without changing other components.

Features

  • ZSPM8060-KIT Open-Loop Evaluation Board with one ZSPM9060 sample mounted

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 827 KB
1 item

Product Options

Applied Filters: