Skip to main content

Overview

Description

The ZSPM8835-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1035D digital PWM controller IC and the Murata OKLP-X/35-W12-C Power Block to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8835-KIT Evaluation Kit hardware functions with the Pink Power Designer™ graphical user interface (GUI), which is used for monitoring the internal measurements and fault conditions of the ZSPM1035D. The GUI is available for download.

The PMBus™ Communication Interface (CI) provides the interface between the ZSPM8835-KIT Evaluation Kit and the user's computer.

Features

  • ZSPM8835 Evaluation Board with one ZSPM1035D sample mounted and 1 Murata OKLP-X/35-W12-C Power Block
  • PMBus™ Communication Interface
  • USB Cable

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.63 MB
Manual - Development Tools Log in to Download PDF 828 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 13.29 MB
1 item

Related Boards & Kits

Product Options

Applied Filters: