Skip to main content

ABG100 (CABGA 100)

Title Information
Package Description
Descriptive text for this package.
CABGA 9.00x9.00x1.70 mm 0.80mm Pitch
Package Status
Active
Package Type
CABGA
Class
PLASTIC
Package Code
The unique identifier of this package.
ABG100
Category
G
Lead Count
100
Pb (Lead) Free
Yes
Length
9mm
Pb Free Category
e1 SnAgCu
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Peak Reflow Temp
260°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.0 x 9.0 x 1.7

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 144 KB
2 items