Skip to main content

AE420 (TEPBGA 420)

Title Information
Package Description
Descriptive text for this package.
TEPBGA 35.00x35.00x2.33 mm 1.27mm Pitch
Package Status
Active
Package Type
TEPBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
AE420
Category
240
Lead Count
420
Pb (Lead) Free
No
Length
35mm
Pb Free Category
e0
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.33mm
Peak Reflow Temp
225°C
Pitch
1.27mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35.0 x 35.0 x 2.33

Documentation

Type Title Date
Package Outline Drawing PDF 194 KB
1 item