Title Information
Package Description TEBGA 35 X 35 X 1 0 MM
Package Status Active
Package Type TEPBGA
Class PLASTIC
Package Code AG352
Category 240
Lead Count 352
Pb (Lead) Free No
Length 35mm
Pb Free Category e0
Width 35mm
Thickness 2.33mm
Peak Reflow Temp 225°C
Pitch 1.27mm
Package Carrier TRAY
Pkg. Dimensions (mm) 35 x 35 x 2.33

Documentation

Type Title Date
Package Outline Drawing PDF 132 KB
1 item