Skip to main content

AHG117 (WLCSP 117)

Title Information
Package Description
Descriptive text for this package.
WLCSP 4.50x4.50x0.60 mm 0.40mm Pitch
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
AHG117
Category
G
Lead Count
117
Pb (Lead) Free
Yes
Length
4.5mm
Pb Free Category
e1 SnAgCu
Width
4.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.6mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.5 x 4.5 x 0.6