Skip to main content

AHG16 (WLCSP 16)

Title Information
Package Description
Descriptive text for this package.
WLCSP 1.66x1.71x0.60 mm 0.60mm Pitch
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
AHG16
Category
G
Lead Count
16
Pb (Lead) Free
Yes
Length
1.66mm
Pb Free Category
e1 SnAgCu
Width
1.71mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.6mm
Peak Reflow Temp
260°C
Pitch
0.6mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.66 x 1.71 x 0.6

Documentation

Type Title Date
Application Note PDF 810 KB
Package Outline Drawing PDF 65 KB
2 items