Skip to main content

AHR6 (WLCSP 6)

Title Information
Package Description
Descriptive text for this package.
WLCSP 0.80x1.30x0.50 mm 0.50mm Pitch
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
AHR6
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
0.8mm
Pb Free Category
e1 SnAgCu
Width
1.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.8 x 1.3 x 0.5

Documentation

Type Title Date
Package Outline Drawing PDF 158 KB
Package Outline Drawing PDF 192 KB
2 items