Skip to main content

AJG144 (CABGA 144)

Title Information
Package Description
Descriptive text for this package.
CABGA 10.00x10.00x1.20 mm 0.80mm Pitch
Package Status
Active
Package Type
CABGA
Class
PLASTIC
Package Code
The unique identifier of this package.
AJG144
Category
G
Lead Count
144
Pb (Lead) Free
Yes
Length
10mm
Pb Free Category
e1 SnAgCu
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Peak Reflow Temp
260°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 10.0 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 204 KB
Package Outline Drawing PDF 75 KB
2 items