Skip to main content

AL324 (FCBGA 324)

Title Information
Package Description
Descriptive text for this package.
FCBGA 19.00x19.00x3.27 mm 1.00mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
AL324
Category
240
Lead Count
324
Pb (Lead) Free
No
Length
19mm
Pb Free Category
e0
Width
19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.27mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.0 x 19.0 x 3.27

Documentation

Type Title Date
Package Outline Drawing PDF 212 KB
1 item