Skip to main content

AM256 (PBGA 256)

Title Information
Package Description
Descriptive text for this package.
PBGA 17.00x17.00x1.61 mm 1.00mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
AM256
Category
240
Lead Count
256
Pb (Lead) Free
No
Length
17mm
Pb Free Category
e0
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.61mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.0 x 17.0 x 1.61

Documentation

Type Title Date
Package Outline Drawing PDF 189 KB
Package Outline Drawing PDF 170 KB
2 items