Skip to main content

AM376 (PBGA 376)

Title Information
Package Description
Descriptive text for this package.
PBGA 23.00x23.00x2.03 mm 1.00mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
AM376
Category
240
Lead Count
376
Pb (Lead) Free
No
Length
23mm
Pb Free Category
e0
Width
23mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.03mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
23.0 x 23.0 x 2.03

Documentation

Type Title Date
Package Outline Drawing PDF 148 KB
Package Outline Drawing PDF 189 KB
Package Outline Drawing PDF 170 KB
3 items