Skip to main content

AMG256 (PBGA 256)

Title Information
Package Description
Descriptive text for this package.
PBGA 17.00x17.00x1.61 mm 1.00mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
AMG256
Category
G
Lead Count
256
Pb (Lead) Free
Yes
Length
17mm
Pb Free Category
e1 SnAgCu
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.61mm
Peak Reflow Temp
260°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.0 x 17.0 x 1.61

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 132 KB
2 items