Skip to main content

ANG98 (FCCSP 98)

Title Information
Package Description
Descriptive text for this package.
FCCSP 4.0 mm x 4.8 mmx0.82mm 0.40mm Pit
Package Status
Active
Package Type
FCCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
ANG98
Category
G
Lead Count
98
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.82mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.8 x 0.82

Documentation

Type Title Date
Package Outline Drawing PDF 313 KB
1 item