Title | Information |
---|---|
Package Description | FCCSP 3.60x3.60x1.00 mm 0.50mm Pitch |
Package Status | Active |
Package Type | FCCSP |
Class | PLASTIC |
Package Code | AVG49 |
Category | G |
Lead Count | 49 |
Pb (Lead) Free | Yes |
Length | 3.6mm |
Pb Free Category | e3 Sn |
Width | 3.6mm |
Thickness | 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 3.6 x 3.6 x 1.0 |