Title | Information |
---|---|
Package Description | FCCSP 3.23mm x 7.8 mm x.0.9mm x 0.5mm pi |
Package Status | Active |
Package Type | FCCSP |
Class | PLASTIC |
Package Code | AVG78 |
Category | G |
Lead Count | 78 |
Pb (Lead) Free | Yes |
Length | 7.8mm |
Pb Free Category | e3 Sn |
Width | 3.23mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 7.8 x 3.23 x 0.9 |