Title | Information |
---|---|
Package Description | WLCSP 2.82x4.22x0.60 mm 0.40mm Pitch |
Package Status | Active |
Package Type | WLCSP |
Class | PLASTIC |
Package Code | AWR54 |
Category | G |
Lead Count | 54 |
Pb (Lead) Free | Yes |
Length | 2.82mm |
Pb Free Category | e1 SnAgCu |
Width | 4.22mm |
Thickness | 0.6mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.82 x 4.22 x 0.6 |