Title | Information |
---|---|
Package Description Descriptive text for this package.
|
WLCSP 4.02x4.01x0.60 mm 0.40mm Pitch |
Package Status | Active |
Package Type | WLCSP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
AWR81 |
Category | G |
Lead Count | 81 |
Pb (Lead) Free | Yes |
Length | 4.02mm |
Pb Free Category | e1 SnAgCu |
Width | 4.01mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.6mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
4.02 x 4.01 x 0.6 |