Skip to main content

BB160 (PBGA 160)

Title Information
Package Description
Descriptive text for this package.
PBGA 15.00x15.00x1.76 mm 1.00mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BB160
Category
240
Lead Count
160
Pb (Lead) Free
No
Length
15mm
Pb Free Category
e0
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.76mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.0 x 15.0 x 1.76

Documentation

Type Title Date
Package Outline Drawing PDF 192 KB
1 item