Skip to main content

BBG324 (PBGA 324)

Title Information
Package Description
Descriptive text for this package.
PBGA 19.00x19.00x1.76 mm 1.00mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BBG324
Category
G
Lead Count
324
Pb (Lead) Free
Yes
Length
19mm
Pb Free Category
e1 SnAgCu
Width
19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.76mm
Peak Reflow Temp
260°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.0 x 19.0 x 1.76

Documentation

Type Title Date
Package Outline Drawing PDF 239 KB
Certificate PDF 170 KB
Product Change Notice PDF 99 KB
3 items