Skip to main content

BBG416 (PBGA 416)

Title Information
Package Description
Descriptive text for this package.
PBGA 27.00x27.00x2.23 mm 1.00mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BBG416
Category
G
Lead Count
416
Pb (Lead) Free
Yes
Length
27mm
Pb Free Category
e1 SnAgCu
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.23mm
Peak Reflow Temp
260°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.0 x 27.0 x 2.23

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 233 KB
Product Change Notice PDF 177 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 194 KB
5 items