Skip to main content

BC100 (CABGA 100)

Title Information
Package Description
Descriptive text for this package.
CABGA 11.00x11.00x1.40 mm 1.00mm Pitch
Package Status
Active
Package Type
CABGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BC100
Category
240
Lead Count
100
Pb (Lead) Free
No
Length
11mm
Pb Free Category
e0
Width
11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.0 x 11.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 548 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 281 KB
3 items