Skip to main content

BC484 (CABGA 484)

Title Information
Package Description
Descriptive text for this package.
CABGA 23.00x23.00x1.59 mm 1.00mm Pitch
Package Status
Active
Package Type
CABGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BC484
Category
240
Lead Count
484
Pb (Lead) Free
No
Length
23mm
Pb Free Category
e0
Width
23mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.59mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
23.0 x 23.0 x 1.59