Skip to main content

BF208 (CABGA 208)

Title Information
Package Description
Descriptive text for this package.
CABGA 15.00x15.00x1.40 mm 0.80mm Pitch
Package Status
Active
Package Type
CABGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BF208
Category
240
Lead Count
208
Pb (Lead) Free
No
Length
15mm
Pb Free Category
e0
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
225°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.0 x 15.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 196 KB
Product Change Notice PDF 177 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 194 KB
Product Change Notice PDF 281 KB
5 items