Skip to main content

BF48 (CABGA 48)

Title Information
Package Description
Descriptive text for this package.
CABGA 7.00x7.00x1.40 mm 0.75mm Pitch
Package Status
Active
Package Type
CABGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BF48
Category
240
Lead Count
48
Pb (Lead) Free
No
Length
7mm
Pb Free Category
e0
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
225°C
Pitch
0.75mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 7.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 238 KB
Product Change Notice PDF 135 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 281 KB
4 items