Skip to main content

BG313 (PBGA 313)

Title Information
Package Description
Descriptive text for this package.
PBGA 35.00x35.00x2.30 mm 1.27mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BG313
Category
240
Lead Count
313
Pb (Lead) Free
No
Length
35mm
Pb Free Category
e0
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.3mm
Peak Reflow Temp
225°C
Pitch
1.27mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35.0 x 35.0 x 2.3

Documentation

Type Title Date
Package Outline Drawing PDF 162 KB
1 item