Skip to main content

BGG121 (PBGA 121)

Title Information
Package Description
Descriptive text for this package.
PBGA 15.00x15.00x2.15 mm 1.27mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BGG121
Category
G
Lead Count
121
Pb (Lead) Free
Yes
Length
15mm
Pb Free Category
e1 SnAgCu
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.15mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.0 x 15.0 x 2.15

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 132 KB
2 items