Skip to main content

BH640 (PBGA 640)

Title Information
Package Description
Descriptive text for this package.
PBGA 31.00x31.00x2.23 mm 1.00mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BH640
Category
240
Lead Count
640
Pb (Lead) Free
No
Length
31mm
Pb Free Category
e0
Width
31mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.23mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
31.0 x 31.0 x 2.23