Skip to main content

BKG160 (CABGA 160)

Title Information
Package Description
Descriptive text for this package.
CABGA 13.00x9.00x1.30 mm 0.65mm Pitch
Package Status
Active
Package Type
CABGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BKG160
Category
G
Lead Count
160
Pb (Lead) Free
Yes
Length
13mm
Pb Free Category
e1 SnAgCu
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.3mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13.0 x 9.0 x 1.3

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 149 KB
2 items