Skip to main content

BLG345 (FCBGA 345)

Title Information
Package Description
Descriptive text for this package.
FCBGA 24.00x15.50x2.80 mm 1.00mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BLG345
Category
G
Lead Count
345
Pb (Lead) Free
Yes
Length
24mm
Pb Free Category
e1 SnAgCu
Width
15.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.8mm
Peak Reflow Temp
245°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24.0 x 15.5 x 2.8

Documentation

Type Title Date
Package Outline Drawing PDF 150 KB
1 item