Skip to main content

BR1156 (FCBGA 1156)

Title Information
Package Description
Descriptive text for this package.
FCBGA 35.00x35.00x2.82 mm 1.00mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BR1156
Category
RoHS
Lead Count
1156
Pb (Lead) Free
No
Length
35mm
Pb Free Category
e1 SnAgCu
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.82mm
Peak Reflow Temp
245°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35.0 x 35.0 x 2.82

Documentation

Type Title Date
Package Outline Drawing PDF 312 KB
1 item