Skip to main content

BR784 (FCBGA 784)

Title Information
Package Description
Descriptive text for this package.
FCBGA 29.00x29.00x3.50 mm 1.00mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BR784
Category
RoHS
Lead Count
784
Pb (Lead) Free
No
Length
29mm
Pb Free Category
e1 SnAgCu
Width
29mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.5mm
Peak Reflow Temp
245°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
29.0 x 29.0 x 3.5

Documentation

Type Title Date
Carrier/Package PDF 184 KB
Package Outline Drawing PDF 257 KB
Package Outline Drawing PDF 259 KB
Package Outline Drawing PDF 312 KB
4 items