Skip to main content

BTG304 (CABGA 304)

Title Information
Package Description
Descriptive text for this package.
CABGA 11.00x11.00x1.20 mm 0.50mm Pitch
Package Status
Active
Package Type
CABGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BTG304
Category
G
Lead Count
304
Pb (Lead) Free
Yes
Length
11mm
Pb Free Category
e1 SnAgCu
Width
11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.0 x 11.0 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 196 KB
1 item