Skip to main content

BV0100AA (VFBGA 100)

Title Information
Package Description
Descriptive text for this package.
VFBGA 100L 5.0 x 5.0 x 0.82mm 0.475mm p
Package Status
Active
Package Type
VFBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BV0100AA
Category
G
Lead Count
100
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
N/A
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.82mm
Peak Reflow Temp
260°C
Pitch
0.48mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.82