Skip to main content

BV0264AA (FCCSP 264)

Title Information
Package Description
Descriptive text for this package.
264-FCCSP 8.70 x 14.40 x 0.90 mm Body 0
Package Status
Active
Package Type
FCCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
BV0264AA
Category
G
Lead Count
264
Pb (Lead) Free
Yes
Length
8.7mm
Pb Free Category
e8 SnAgCu
Width
14.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.6mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.7 x 14.4 x 0.9