Skip to main content

BX288 (SBGA 288)

Title Information
Package Description
Descriptive text for this package.
SBGA 23.00x23.00x1.10 mm 1.00mm Pitch
Package Status
Active
Package Type
SBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BX288
Category
240
Lead Count
288
Pb (Lead) Free
No
Length
23mm
Pb Free Category
e0
Width
23mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
23.0 x 23.0 x 1.1

Documentation

Type Title Date
Package Outline Drawing PDF 197 KB
1 item